IESNA:LM-63-2002
[TEST]P1056170
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H575D830-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1132
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
699.9 693.4 690.2 684.3 677.1 668 656.3 642.6 628.3 611.3
593.7 575.5 555.3 533.8 511.6 488.8 464.7 439.9 415.8 390.4
365 338.9 312.8 286.8 260.7 234 207.2 180.5 151.9 127.1
100.4 77.6 54.1 33.2 15 2.6 0
699.9 701.9 698 690.2 679.1 665.4 649.1 630.2 610 588.5
564.4 539.6 512.9 485.5 457.5 428.8 399.5 369.5 339.5 309.6
279.6 249.6 219.6 189.7 160.3 131 104.3 79.5 56.7 38.5
27.4 17.6 9.8 5.2 2.6 1.3 0
699.9 696 687.6 674.5 657.6 637.4 613.9 587.9 559.2 528.5
496 462.1 426.9 391.7 356.5 321.3 286.1 252.2 219.6 187.7
157.1 129 103.6 80.2 62.6 51.5 41.1 31.3 23.5 16.9
12.4 9.1 6.5 4.6 2.6 1.3 0
699.9 696.7 684.3 668 646.5 621.1 592.4 559.8 523.3 484.9
445.8 406 366.3 327.2 288.7 252.2 217.7 185.1 154.5 125.8
101 82.8 69.1 58.7 47.6 37.8 29.3 22.8 17.6 13.7
10.4 8.5 5.9 3.9 2.6 1.3 0
699.9 698 687.6 669.3 645.2 617.2 585.2 549.4 510.3 469.9
427.5 387.8 344.1 306.3 267.9 231.4 197.5 166.2 136.2 110.1
90.6 75.6 64.5 53.4 43 33.9 26.7 20.9 16.9 13
9.8 7.8 5.9 3.9 2.6 1.3 0
